IESNA:LM-63-2002
[TEST]P954647
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]64794
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8909.7 9581.6 10302.9 11027.8 11583.3 11923.5 12130.4 12246.6 12374.8 12523.5
12715 12974.8 13325.3 13739 14241.6 15087.7 16366.4 18062.2 20156.3 22775.2
26207.8 30148.1 34343.2 38158.7 40464.8 39293.8 36950.1 33809.8 30037 25541.1
19853.7 14185.1 9284.1 5396.8 2374.4 735.1 0
8909.7 9617.8 10429.8 11234.3 11827.4 12188.1 12358.8 12400.8 12428.5 12453.1
12492.8 12577.6 12732.8 12927.7 13248.7 13919.8 15096.3 16802 19024.3 21674
24847.4 28500.9 32715.7 37272.5 41841.2 43054.9 40480.1 37167.2 33688.8 29731.7
24191 18233.8 12690.4 7725.4 3610.4 1150.5 0
8909.7 9654.4 10557 11440.4 12071.6 12452.4 12586.8 12555 12482.5 12382.7
12270.5 12179.9 12140.6 12116.7 12256.2 12751.9 13826.2 15541.8 17891.9 20572.4
23487.4 26854 31088.3 36386 43218 46816.1 44010.2 40524.6 37340.9 33922.6
28528.2 22282.9 16096.3 10054.4 4846.3 1565.9 0
8909.7 9706 10682.8 11626.1 12289.3 12649.4 12710.2 12557.4 12320.1 12046.3
11759.8 11503.3 11307.8 11174.4 11274.3 11859.6 13162.5 15159.5 17723.4 20538.2
23493.2 26687.5 30439.1 35083.7 41600.9 46633.9 44708.7 40852.1 37487.2 34027.9
28917.7 22840.2 16789 10828.1 5504.5 1933.1 0
8909.7 9757.6 10808.9 11811.7 12507.1 12845.6 12834 12559.4 12157.7 11709.8
11249 10827.1 10474.9 10232.2 10292.7 10967.2 12498.9 14777.3 17554.5 20504
23499 26520.6 29789.8 33781.8 39983.7 46451.3 45406.8 41179.3 37633.9 34132.9
29307.1 23397.5 17481.7 11602.1 6162.6 2300.3 0
8909.7 9788.4 10877.3 11923.5 12639.1 12941.3 12837.4 12421 11852.1 11260.2
10703 10221.9 9844.5 9639.7 9881.1 10940.6 12967.3 15798.9 19191.1 22865.1
26541.8 30155.3 33835.1 37866.4 43849.2 49992.3 49906.8 45868 41826.9 37413.4
31859.3 25337.7 18947 12610.7 6991.4 2714.6 0
8909.7 9819.2 10945.7 12035.3 12770.4 13037.1 12840.8 12282.5 11546.4 10810.7
10157 9616.8 9214 9047.2 9469.8 10913.9 13435.7 16820.5 20828.1 25225.6
29584.7 33790 37880 41951 47714.6 53533.6 54407.2 50556.4 46019.5 40693.8
34411.5 27277.9 20411.7 13619.3 7819.8 3129 0
8909.7 9834.6 10987.1 12095.8 12829.2 13069.2 12806.6 12155.7 11323.8 10532.4
9864.3 9328.9 8947 8837.6 9420.9 11137.5 13979.3 17809.2 22452.8 27604.1
32724.3 37674.6 42511 47196.3 53330.5 58876.7 59588.2 55759.7 50497.3 44047.4
36772.3 28952.2 21291 13986.2 8028 3146.8 0
8909.7 9849.9 11028.8 12156 12887.7 13101.3 12772.4 12028.5 11101.3 10254.1
9572.3 9041.4 8680 8627.7 9372 11361.1 14522.9 18798 24077.8 29982.3
35863.9 41558.8 47141.9 52441.3 58946.5 64219.5 64768.9 60963 54974.7 47400.7
39133.1 30626.8 22170.1 14352.7 8236.2 3164.2 0
8909.7 9843.1 11060.2 12185.1 12909.9 13104.8 12732.1 11938.9 10964.5 10102.9
9429.4 8906.3 8554.2 8537.1 9364.5 11477.3 14793.7 19378.5 25064.2 31378.9
37762.1 43834.1 49848 55796.9 62573.3 67571.7 67623 63198.9 56217.5 47526.6
38500.6 29539.6 20421.3 12978.3 7135.3 2656.5 0
8909.7 9849.9 11028.8 12156 12887.7 13101.3 12772.4 12028.5 11101.3 10254.1
9572.3 9041.4 8680 8627.7 9372 11361.1 14522.9 18798 24077.8 29982.3
35863.9 41558.8 47141.9 52441.3 58946.5 64219.5 64768.9 60963 54974.7 47400.7
39133.1 30626.8 22170.1 14352.7 8236.2 3164.2 0
8909.7 9834.6 10987.1 12095.8 12829.2 13069.2 12806.6 12155.7 11323.8 10532.4
9864.3 9328.9 8947 8837.6 9420.9 11137.5 13979.3 17809.2 22452.8 27604.1
32724.3 37674.6 42511 47196.3 53330.5 58876.7 59588.2 55759.7 50497.3 44047.4
36772.3 28952.2 21291 13986.2 8028 3146.8 0
8909.7 9819.2 10945.7 12035.3 12770.4 13037.1 12840.8 12282.5 11546.4 10810.7
10157 9616.8 9214 9047.2 9469.8 10913.9 13435.7 16820.5 20828.1 25225.6
29584.7 33790 37880 41951 47714.6 53533.6 54407.2 50556.4 46019.5 40693.8
34411.5 27277.9 20411.7 13619.3 7819.8 3129 0
8909.7 9788.4 10877.3 11923.5 12639.1 12941.3 12837.4 12421 11852.1 11260.2
10703 10221.9 9844.5 9639.7 9881.1 10940.6 12967.3 15798.9 19191.1 22865.1
26541.8 30155.3 33835.1 37866.4 43849.2 49992.3 49906.8 45868 41826.9 37413.4
31859.3 25337.7 18947 12610.7 6991.4 2714.6 0
8909.7 9757.6 10808.9 11811.7 12507.1 12845.6 12834 12559.4 12157.7 11709.8
11249 10827.1 10474.9 10232.2 10292.7 10967.2 12498.9 14777.3 17554.5 20504
23499 26520.6 29789.8 33781.8 39983.7 46451.3 45406.8 41179.3 37633.9 34132.9
29307.1 23397.5 17481.7 11602.1 6162.6 2300.3 0
8909.7 9706 10682.8 11626.1 12289.3 12649.4 12710.2 12557.4 12320.1 12046.3
11759.8 11503.3 11307.8 11174.4 11274.3 11859.6 13162.5 15159.5 17723.4 20538.2
23493.2 26687.5 30439.1 35083.7 41600.9 46633.9 44708.7 40852.1 37487.2 34027.9
28917.7 22840.2 16789 10828.1 5504.5 1933.1 0
8909.7 9654.4 10557 11440.4 12071.6 12452.4 12586.8 12555 12482.5 12382.7
12270.5 12179.9 12140.6 12116.7 12256.2 12751.9 13826.2 15541.8 17891.9 20572.4
23487.4 26854 31088.3 36386 43218 46816.1 44010.2 40524.6 37340.9 33922.6
28528.2 22282.9 16096.3 10054.4 4846.3 1565.9 0
8909.7 9617.8 10429.8 11234.3 11827.4 12188.1 12358.8 12400.8 12428.5 12453.1
12492.8 12577.6 12732.8 12927.7 13248.7 13919.8 15096.3 16802 19024.3 21674
24847.4 28500.9 32715.7 37272.5 41841.2 43054.9 40480.1 37167.2 33688.8 29731.7
24191 18233.8 12690.4 7725.4 3610.4 1150.5 0
8909.7 9581.6 10302.9 11027.8 11583.3 11923.5 12130.4 12246.6 12374.8 12523.5
12715 12974.8 13325.3 13739 14241.6 15087.7 16366.4 18062.2 20156.3 22775.2
26207.8 30148.1 34343.2 38158.7 40464.8 39293.8 36950.1 33809.8 30037 25541.1
19853.7 14185.1 9284.1 5396.8 2374.4 735.1 0
8909.7 9508 10140.5 10759.7 11244.5 11551.2 11742.3 11853.1 11965.9 12105.7
12305.4 12584.4 12947.8 13365.3 13883.9 14631.7 15701.8 17102.9 18862.2 20953.9
23462.1 26096.7 28432.5 30088 30501.6 28759.7 26295 23361.9 20161.4 16691.9
12714.7 8899.1 5733.5 3318.4 1492.7 488.9 0
8909.7 9434.5 9978.1 10492 10905.7 11179.2 11354.3 11459.6 11556.7 11687.6
11896.2 12193.6 12570.7 12991.9 13526 14175.6 15037.1 16143.5 17568.2 19132.3
20716 22045.3 22522.2 22017.2 20538.2 18225.6 15639.9 12914 10285.9 7843
5575.6 3613.1 2183 1240.4 611.3 242.7 0
8909.7 9356.2 9816.1 10244.5 10578.5 10808.6 10952.2 11020.9 11074.6 11147.1
11278.4 11483.5 11749.2 12026.4 12342.3 12696.2 13145.4 13733.2 14506.5 15330.5
16095 16591.4 16482 15712 14279.2 12341.7 10364.8 8428.3 6636.1 5073.4
3682.2 2495.1 1607.6 988.8 528.6 219.2 0
8909.7 9278.3 9654.4 9997 10251.7 10438 10550.1 10582.3 10592.5 10606.2
10660.2 10773.1 10927.6 11060.9 11158.7 11216.8 11253.4 11322.8 11444.9 11528.6
11473.9 11137.2 10441.4 9407.2 8020.1 6457.7 5090.1 3942.7 2986.4 2303.7
1788.8 1377.1 1032.5 737.8 446.2 195.6 0
8909.7 9199.7 9491.3 9755.9 9959 10092.7 10152.5 10120.7 10033.2 9925.8
9819.9 9749.1 9715.9 9674.9 9597.6 9465.3 9283.1 9095 8920.3 8776.1
8618.8 8353.1 7912.8 7291.9 6485.7 5520.9 4652.8 3818.6 3022 2410.7
1885.9 1443.1 1059.9 742.6 443.8 193.2 0
8909.7 9121 9328.6 9514.9 9666 9747.4 9754.9 9659.2 9473.9 9245.5
8979.8 8725.1 8503.6 8288.2 8037.2 7713.8 7313.1 6867.9 6396.1 6023.5
5763.6 5569.4 5384.1 5176.3 4951.3 4584.1 4215.5 3694.2 3057.2 2518
1983 1509.5 1087.2 748.1 441 190.8 0
8909.7 9045.8 9176.4 9302.6 9415.1 9463.3 9426 9263.6 8983.6 8655
8288.2 7952.8 7672.4 7430.7 7193.1 6913.4 6579.7 6211.5 5820.4 5511
5305.5 5170.1 5072 4955.7 4778 4468.9 4161.2 3724.6 3198.1 2717.7
2206.6 1726.6 1271.2 883.5 540.2 231.1 0
8909.7 8970.6 9024.3 9090.3 9163.4 9179.1 9097.1 8868 8493.3 8064.6
7596.9 7180.4 6841.3 6572.9 6349 6113 5846.4 5555.1 5244.6 4998.5
4847.4 4771.1 4759.8 4735.2 4604.6 4354 4106.8 3754.7 3338.6 2917
2430.2 1943.7 1454.8 1018.8 639.3 271.8 0
8909.7 8897.8 8880.7 8894.3 8921.7 8925.1 8815.7 8537.1 8108 7625.9
7147.3 6771.2 6497.7 6296 6118.2 5911.3 5663.5 5386.5 5073.7 4778
4557.4 4437.8 4449.7 4461.7 4424.1 4331.8 4109.6 3747.1 3338.6 2950.5
2584.7 2198.4 1759 1278.7 832.5 352.1 0
8909.7 8816.7 8738.8 8710.8 8724.4 8741.5 8668.7 8446.5 8084.1 7672.8
7273.8 6925 6618.4 6349.6 6096 5830 5538.7 5229.3 4921.6 4647
4405.3 4225.1 4129.4 4071.9 4017.9 3955 3822.4 3585.8 3285.6 2951.2
2571.7 2191.5 1758 1293 851.3 376.1 0
8909.7 8751.1 8615 8546 8550.7 8599.3 8600.7 8471.4 8200.3 7844.7
7472.1 7116.5 6770.2 6439.6 6120.6 5802.6 5476.8 5147.2 4841.5 4580
4345.8 4166.3 4036.4 3936.6 3842.5 3735.5 3589.2 3391.6 3147.5 2856.5
2498.9 2133.1 1709.1 1269.1 825.7 365.8 0
8909.7 8685.8 8490.9 8381.5 8377.1 8457.8 8533 8496 8316.5 8016.7
7670.4 7308 6922.7 6529.5 6145.5 5775.3 5414.9 5065.1 4761.9 4513
4286.7 4107.8 3943.7 3801.2 3666.8 3516.4 3355.7 3197.4 3009.3 2761.8
2425.7 2074.6 1659.9 1245.2 800 355.6 0
8909.7 8626.6 8387 8244.8 8240.3 8366.8 8545.3 8645.1 8575.4 8312.1
7936 7526.4 7103.9 6674.1 6256 5854.6 5472 5111.6 4800.9 4549.9
4344.1 4194.3 4066.5 3933.1 3782.7 3589.9 3384.1 3188.5 2978.6 2716.7
2382.7 2030.8 1623.3 1219.2 771 350.1 0
8909.7 8567.8 8283.4 8108 8103.5 8276.5 8557.6 8794.2 8834.5 8608.2
8202 7744.6 7285.1 6819.1 6366 5933.6 5529.1 5158.5 4840.5 4586.5
4401.9 4280.5 4188.9 4065.1 3898.3 3663.4 3412.1 3179.6 2947.8 2671.9
2339.2 1987.1 1586.4 1193.2 741.9 344.6 0
8909.7 8516.2 8191.8 7992.8 7979.4 8178.8 8532.3 8873.5 9000.3 8823.9
8414.3 7914.8 7426.3 6954.4 6500.1 6067.2 5658.3 5280.9 4956.8 4700.3
4509.2 4379 4294.9 4189.6 4041.2 3829.9 3590.6 3344.4 3092.8 2786.1
2424 2056.1 1643.8 1188.4 717.3 343.6 0
8909.7 8464.6 8100.1 7877.2 7855 8081.7 8507 8952.5 9166.2 9039.7
8626.6 8085.1 7567.8 7090.2 6634.4 6201.3 5787.6 5403.6 5073 4813.9
4616.2 4477.1 4400.8 4314 4184.1 3996.7 3769.4 3509.5 3237.7 2899.9
2508.8 2124.9 1700.9 1183.6 692.3 342.6 0
8909.7 8412.6 8017.1 7775.3 7740.5 7963 8404.1 8869.4 9127.9 9062.9
8706 8173.3 7639.6 7169.8 6730.2 6319.6 5923.6 5550.6 5225.5 4964.3
4750.9 4602.6 4510.9 4422.7 4294.5 4114.7 3882.2 3616.5 3330 2983.4
2584.4 2189.8 1755.6 1164.5 639.3 302.2 0
8909.7 8361 7933.6 7673.8 7625.9 7844.7 8301.2 8786.7 9089.2 9085.8
8784.9 8261.8 7711.4 7249.8 6825.9 6437.8 6060.1 5697.6 5378 5114.7
4885.7 4728.4 4620.7 4531.8 4405.3 4232.6 3995 3723.2 3422.3 3066.8
2659.9 2254.8 1810.3 1145.3 586.3 261.5 0
8909.7 8321 7869.7 7597.5 7535 7728.5 8135.7 8567.5 8838.6 8846.5
8588.7 8122 7605.1 7152.1 6756.1 6405.7 6067.9 5737 5434.4 5179.7
4969.1 4827.2 4725.3 4637.4 4511.3 4329.7 4080.5 3797.1 3489 3132.1
2719.4 2317.4 1857.8 1246.5 681.1 301.2 0
8909.7 8280.6 7805.4 7521.6 7443.7 7612.2 7970.2 8348.3 8588.4 8607.2
8392.8 7982.5 7498.4 7053.9 6686.7 6373.6 6075.4 5776.3 5490.8 5244.6
5052.5 4926 4830.3 4742.7 4617.3 4426.8 4166 3870.9 3555.7 3197.4
2778.9 2379.6 1905 1347.7 776.1 341.2 0
8909.7 8248.2 7760.6 7468.3 7384.2 7535.3 7853.3 8176 8377.1 8389.7
8199.3 7832.4 7391 6968.1 6607.4 6300.7 6013.6 5724 5443.6 5211.8
5050.4 4943.8 4854.9 4767.7 4644.6 4453.2 4193 3897.2 3581 3227.5
2810.4 2409 1944 1414.1 858.2 374.4 0
8909.7 8215.7 7715.8 7415 7324 7458.4 7736.4 8003.7 8166.1 8171.9
8006.5 7682.3 7283 6882.3 6528.4 6227.6 5951.7 5672 5396.8 5179
5049.1 4961.6 4879.5 4792.7 4672 4479.5 4219.6 3923.2 3606.3 3257.6
2841.8 2438.4 1983 1480.4 940.2 407.5 0
8909.7 8190.4 7684 7378.4 7289.5 7419.8 7682.7 7924.4 8064.6 8064.9
7913.5 7620.1 7251.2 6861.5 6496.7 6169.8 5867.6 5567.7 5277.5 5073
4964.3 4892.5 4819.3 4731.8 4612.5 4425.8 4168 3875.7 3567.7 3225.4
2826.1 2416.5 1973.4 1476.3 933.4 399.3 0
8909.7 8165.1 7652.3 7342.2 7255 7381.5 7629.3 7844.7 7962.7 7957.6
7820.8 7557.5 7219.1 6840.6 6465.2 6112.4 5784.1 5463.5 5158.5 4967
4879.5 4823.4 4759.2 4670.9 4553.3 4372.1 4116.4 3828.5 3529 3193.3
2810.4 2393.9 1964.2 1471.8 926.5 390.4 0
8909.7 8141.8 7628 7320.3 7236.5 7365.7 7608.8 7818.8 7930.2 7921.7
7787 7542.2 7219.1 6843.3 6458.4 6081.9 5727.4 5381.1 5061.7 4877.4
4796.8 4749.2 4694.2 4606.7 4487 4302.4 4048.7 3765.6 3468.8 3135.8
2762.2 2345.4 1898.9 1416.8 883.5 368.6 0
8909.7 8118.3 7603.7 7298.7 7218 7350 7588.3 7792.4 7897.7 7885.8
7753.5 7526.8 7219.1 6846.4 6451.5 6051.5 5671.3 5298.7 4965 4788.2
4714 4675.4 4629.2 4542 4420.7 4232.6 3981.3 3702.7 3408.7 3078.7
2713.9 2296.8 1833.2 1361.4 840.4 346 0
8909.7 8089.2 7579.8 7282.3 7210.5 7347.3 7586.6 7788.3 7887.5 7870.4
7733.6 7521.6 7224.2 6851.5 6448.1 6034.4 5637.8 5244.6 4902.7 4728.4
4656.6 4622.4 4581.4 4492.5 4369.4 4171.1 3928.4 3654.8 3354 3025.8
2663.3 2256.5 1757.3 1312.9 796.6 324.8 0
8909.7 8118.3 7603.7 7298.7 7218 7350 7588.3 7792.4 7897.7 7885.8
7753.5 7526.8 7219.1 6846.4 6451.5 6051.5 5671.3 5298.7 4965 4788.2
4714 4675.4 4629.2 4542 4420.7 4232.6 3981.3 3702.7 3408.7 3078.7
2713.9 2296.8 1833.2 1361.4 840.4 346 0
8909.7 8141.8 7628 7320.3 7236.5 7365.7 7608.8 7818.8 7930.2 7921.7
7787 7542.2 7219.1 6843.3 6458.4 6081.9 5727.4 5381.1 5061.7 4877.4
4796.8 4749.2 4694.2 4606.7 4487 4302.4 4048.7 3765.6 3468.8 3135.8
2762.2 2345.4 1898.9 1416.8 883.5 368.6 0
8909.7 8165.1 7652.3 7342.2 7255 7381.5 7629.3 7844.7 7962.7 7957.6
7820.8 7557.5 7219.1 6840.6 6465.2 6112.4 5784.1 5463.5 5158.5 4967
4879.5 4823.4 4759.2 4670.9 4553.3 4372.1 4116.4 3828.5 3529 3193.3
2810.4 2393.9 1964.2 1471.8 926.5 390.4 0
8909.7 8190.4 7684 7378.4 7289.5 7419.8 7682.7 7924.4 8064.6 8064.9
7913.5 7620.1 7251.2 6861.5 6496.7 6169.8 5867.6 5567.7 5277.5 5073
4964.3 4892.5 4819.3 4731.8 4612.5 4425.8 4168 3875.7 3567.7 3225.4
2826.1 2416.5 1973.4 1476.3 933.4 399.3 0
8909.7 8215.7 7715.8 7415 7324 7458.4 7736.4 8003.7 8166.1 8171.9
8006.5 7682.3 7283 6882.3 6528.4 6227.6 5951.7 5672 5396.8 5179
5049.1 4961.6 4879.5 4792.7 4672 4479.5 4219.6 3923.2 3606.3 3257.6
2841.8 2438.4 1983 1480.4 940.2 407.5 0
8909.7 8248.2 7760.6 7468.3 7384.2 7535.3 7853.3 8176 8377.1 8389.7
8199.3 7832.4 7391 6968.1 6607.4 6300.7 6013.6 5724 5443.6 5211.8
5050.4 4943.8 4854.9 4767.7 4644.6 4453.2 4193 3897.2 3581 3227.5
2810.4 2409 1944 1414.1 858.2 374.4 0
8909.7 8280.6 7805.4 7521.6 7443.7 7612.2 7970.2 8348.3 8588.4 8607.2
8392.8 7982.5 7498.4 7053.9 6686.7 6373.6 6075.4 5776.3 5490.8 5244.6
5052.5 4926 4830.3 4742.7 4617.3 4426.8 4166 3870.9 3555.7 3197.4
2778.9 2379.6 1905 1347.7 776.1 341.2 0
8909.7 8321 7869.7 7597.5 7535 7728.5 8135.7 8567.5 8838.6 8846.5
8588.7 8122 7605.1 7152.1 6756.1 6405.7 6067.9 5737 5434.4 5179.7
4969.1 4827.2 4725.3 4637.4 4511.3 4329.7 4080.5 3797.1 3489 3132.1
2719.4 2317.4 1857.8 1246.5 681.1 301.2 0
8909.7 8361 7933.6 7673.8 7625.9 7844.7 8301.2 8786.7 9089.2 9085.8
8784.9 8261.8 7711.4 7249.8 6825.9 6437.8 6060.1 5697.6 5378 5114.7
4885.7 4728.4 4620.7 4531.8 4405.3 4232.6 3995 3723.2 3422.3 3066.8
2659.9 2254.8 1810.3 1145.3 586.3 261.5 0
8909.7 8412.6 8017.1 7775.3 7740.5 7963 8404.1 8869.4 9127.9 9062.9
8706 8173.3 7639.6 7169.8 6730.2 6319.6 5923.6 5550.6 5225.5 4964.3
4750.9 4602.6 4510.9 4422.7 4294.5 4114.7 3882.2 3616.5 3330 2983.4
2584.4 2189.8 1755.6 1164.5 639.3 302.2 0
8909.7 8464.6 8100.1 7877.2 7855 8081.7 8507 8952.5 9166.2 9039.7
8626.6 8085.1 7567.8 7090.2 6634.4 6201.3 5787.6 5403.6 5073 4813.9
4616.2 4477.1 4400.8 4314 4184.1 3996.7 3769.4 3509.5 3237.7 2899.9
2508.8 2124.9 1700.9 1183.6 692.3 342.6 0
8909.7 8516.2 8191.8 7992.8 7979.4 8178.8 8532.3 8873.5 9000.3 8823.9
8414.3 7914.8 7426.3 6954.4 6500.1 6067.2 5658.3 5280.9 4956.8 4700.3
4509.2 4379 4294.9 4189.6 4041.2 3829.9 3590.6 3344.4 3092.8 2786.1
2424 2056.1 1643.8 1188.4 717.3 343.6 0
8909.7 8567.8 8283.4 8108 8103.5 8276.5 8557.6 8794.2 8834.5 8608.2
8202 7744.6 7285.1 6819.1 6366 5933.6 5529.1 5158.5 4840.5 4586.5
4401.9 4280.5 4188.9 4065.1 3898.3 3663.4 3412.1 3179.6 2947.8 2671.9
2339.2 1987.1 1586.4 1193.2 741.9 344.6 0
8909.7 8626.6 8387 8244.8 8240.3 8366.8 8545.3 8645.1 8575.4 8312.1
7936 7526.4 7103.9 6674.1 6256 5854.6 5472 5111.6 4800.9 4549.9
4344.1 4194.3 4066.5 3933.1 3782.7 3589.9 3384.1 3188.5 2978.6 2716.7
2382.7 2030.8 1623.3 1219.2 771 350.1 0
8909.7 8685.8 8490.9 8381.5 8377.1 8457.8 8533 8496 8316.5 8016.7
7670.4 7308 6922.7 6529.5 6145.5 5775.3 5414.9 5065.1 4761.9 4513
4286.7 4107.8 3943.7 3801.2 3666.8 3516.4 3355.7 3197.4 3009.3 2761.8
2425.7 2074.6 1659.9 1245.2 800 355.6 0
8909.7 8751.1 8615 8546 8550.7 8599.3 8600.7 8471.4 8200.3 7844.7
7472.1 7116.5 6770.2 6439.6 6120.6 5802.6 5476.8 5147.2 4841.5 4580
4345.8 4166.3 4036.4 3936.6 3842.5 3735.5 3589.2 3391.6 3147.5 2856.5
2498.9 2133.1 1709.1 1269.1 825.7 365.8 0
8909.7 8816.7 8738.8 8710.8 8724.4 8741.5 8668.7 8446.5 8084.1 7672.8
7273.8 6925 6618.4 6349.6 6096 5830 5538.7 5229.3 4921.6 4647
4405.3 4225.1 4129.4 4071.9 4017.9 3955 3822.4 3585.8 3285.6 2951.2
2571.7 2191.5 1758 1293 851.3 376.1 0
8909.7 8897.8 8880.7 8894.3 8921.7 8925.1 8815.7 8537.1 8108 7625.9
7147.3 6771.2 6497.7 6296 6118.2 5911.3 5663.5 5386.5 5073.7 4778
4557.4 4437.8 4449.7 4461.7 4424.1 4331.8 4109.6 3747.1 3338.6 2950.5
2584.7 2198.4 1759 1278.7 832.5 352.1 0
8909.7 8970.6 9024.3 9090.3 9163.4 9179.1 9097.1 8868 8493.3 8064.6
7596.9 7180.4 6841.3 6572.9 6349 6113 5846.4 5555.1 5244.6 4998.5
4847.4 4771.1 4759.8 4735.2 4604.6 4354 4106.8 3754.7 3338.6 2917
2430.2 1943.7 1454.8 1018.8 639.3 271.8 0
8909.7 9045.8 9176.4 9302.6 9415.1 9463.3 9426 9263.6 8983.6 8655
8288.2 7952.8 7672.4 7430.7 7193.1 6913.4 6579.7 6211.5 5820.4 5511
5305.5 5170.1 5072 4955.7 4778 4468.9 4161.2 3724.6 3198.1 2717.7
2206.6 1726.6 1271.2 883.5 540.2 231.1 0
8909.7 9121 9328.6 9514.9 9666 9747.4 9754.9 9659.2 9473.9 9245.5
8979.8 8725.1 8503.6 8288.2 8037.2 7713.8 7313.1 6867.9 6396.1 6023.5
5763.6 5569.4 5384.1 5176.3 4951.3 4584.1 4215.5 3694.2 3057.2 2518
1983 1509.5 1087.2 748.1 441 190.8 0
8909.7 9199.7 9491.3 9755.9 9959 10092.7 10152.5 10120.7 10033.2 9925.8
9819.9 9749.1 9715.9 9674.9 9597.6 9465.3 9283.1 9095 8920.3 8776.1
8618.8 8353.1 7912.8 7291.9 6485.7 5520.9 4652.8 3818.6 3022 2410.7
1885.9 1443.1 1059.9 742.6 443.8 193.2 0
8909.7 9278.3 9654.4 9997 10251.7 10438 10550.1 10582.3 10592.5 10606.2
10660.2 10773.1 10927.6 11060.9 11158.7 11216.8 11253.4 11322.8 11444.9 11528.6
11473.9 11137.2 10441.4 9407.2 8020.1 6457.7 5090.1 3942.7 2986.4 2303.7
1788.8 1377.1 1032.5 737.8 446.2 195.6 0
8909.7 9356.2 9816.1 10244.5 10578.5 10808.6 10952.2 11020.9 11074.6 11147.1
11278.4 11483.5 11749.2 12026.4 12342.3 12696.2 13145.4 13733.2 14506.5 15330.5
16095 16591.4 16482 15712 14279.2 12341.7 10364.8 8428.3 6636.1 5073.4
3682.2 2495.1 1607.6 988.8 528.6 219.2 0
8909.7 9434.5 9978.1 10492 10905.7 11179.2 11354.3 11459.6 11556.7 11687.6
11896.2 12193.6 12570.7 12991.9 13526 14175.6 15037.1 16143.5 17568.2 19132.3
20716 22045.3 22522.2 22017.2 20538.2 18225.6 15639.9 12914 10285.9 7843
5575.6 3613.1 2183 1240.4 611.3 242.7 0
8909.7 9508 10140.5 10759.7 11244.5 11551.2 11742.3 11853.1 11965.9 12105.7
12305.4 12584.4 12947.8 13365.3 13883.9 14631.7 15701.8 17102.9 18862.2 20953.9
23462.1 26096.7 28432.5 30088 30501.6 28759.7 26295 23361.9 20161.4 16691.9
12714.7 8899.1 5733.5 3318.4 1492.7 488.9 0
8909.7 9581.6 10302.9 11027.8 11583.3 11923.5 12130.4 12246.6 12374.8 12523.5
12715 12974.8 13325.3 13739 14241.6 15087.7 16366.4 18062.2 20156.3 22775.2
26207.8 30148.1 34343.2 38158.7 40464.8 39293.8 36950.1 33809.8 30037 25541.1
19853.7 14185.1 9284.1 5396.8 2374.4 735.1 0
